How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AB: | 6.76 |
| AF: | 0.38 | LL: | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BF: | 0.41 | T: | 2.688 |
| AA: | 15.19 | AK: | 4.5 |
| D: | 4.88 | H: | 0.53 in |
| V: | 4.26 in | LQ: | 7.85 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Output RPM: | 21.9 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.688 in |
| Model Code: | 52YF | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

