How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| AJ: | 7.25 | AG: | 10.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
| H: | 0.53 in | T: | 2.688 |
| I: | 7.5 in | G: | 3.63 |
| AB: | 6.76 | AA: | 15.19 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AF: | 0.38 | D: | 4.88 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Output RPM: | 175 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Model Code: | 52YF | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

