How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| D: | 4.88 | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| LQ1: | 8.61 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | AK: | 8.5 |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Bore Code: | 43 | Series Code: | OE |
| Output RPM: | 175 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

