How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
| BE1: | 0.5 in | AB: | 6.76 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AG: | 10.5 | T: | 2.688 |
| BD: | 9 | V: | 4.26 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Bore Code: | 43 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

