How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LL: | 5.25 in |
| BD: | 9 | AK: | 8.5 |
| G: | 3.63 | T: | 2.688 |
| V: | 4.26 in | BF: | 0.53 |
| AG: | 10.5 | AE2: | 0.97 |
| P: | 4.62 in | AA: | 15.19 |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

