How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.97 |
| BE1: | 0.5 in | G: | 3.63 |
| AK: | 8.5 | T: | 2.688 |
| D: | 4.88 | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | H: | 0.53 in |
| AG: | 10.5 | AJ: | 7.25 |
| AF: | 0.38 | AA: | 15.19 |
| P: | 4.62 in | AB: | 6.76 |
| I: | 7.5 in | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

