How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | G: | 3.63 |
| AF: | 0.38 | BD: | 9 |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | T: | 2.688 |
| AE2: | 0.97 | AG: | 10.5 |
| BE1: | 0.5 in | AA: | 15.19 |
| H: | 0.53 in | LQ1: | 8.61 in |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Bore Code: | 43 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

