How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | BE1: | 0.5 in |
| AF: | 0.38 | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 8.5 |
| P: | 4.62 in | AE2: | 0.97 |
| D: | 4.88 | I: | 7.5 in |
| BF: | 0.53 | LL: | 5.25 in |
| H: | 0.53 in | LQ1: | 8.61 in |
| BD: | 9 | AB: | 6.76 |
| AJ: | 7.25 | AA: | 15.19 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.3 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

