How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.97 | D: | 4.88 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| T: | 2.688 | AJ: | 7.25 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 15.19 |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.3 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

