How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | AK: | 8.5 |
| D: | 4.88 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| AA: | 15.19 | I: | 7.5 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| V: | 4.26 in | BD: | 9 |
| LL: | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | AF: | 0.38 |
| G: | 3.63 | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 43 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-1 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

