How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| D: | 4.88 | AG: | 10.5 |
| G: | 3.63 | T: | 2.688 |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | AB: | 6.76 |
| LL: | 5.25 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 25:1 | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Bore Code: | 43 | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

