How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 | BD: | 9 |
| AK: | 8.5 | T: | 2.688 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | LQ1: | 8.61 in |
| AG: | 10.5 | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Bore Code: | 43 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

