How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| BE1: | 0.5 in | G: | 3.63 |
| AG: | 10.5 | I: | 7.5 in |
| H: | 0.53 in | LQ1: | 8.61 in |
| AB: | 6.76 | BD: | 9 |
| AJ: | 7.25 | V: | 4.26 in |
| BF: | 0.53 | AE2: | 0.97 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| T: | 2.688 | AA: | 15.19 |
| LL: | 5.25 in | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.04 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Bore Code: | 43 | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

