How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| LL: | 5.25 in | T: | 2.688 |
| G: | 3.63 | LQ1: | 8.61 in |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.88 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | AG: | 10.5 |
| BD: | 9 | BF: | 0.53 |
| I: | 7.5 in | AB: | 6.76 |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 58.3 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 43 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | 52YF |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

