How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LL: | 5.25 in | V: | 4.26 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | AA: | 15.19 |
| D: | 4.88 | LQ1: | 8.61 in |
| AE2: | 0.97 | P: | 4.62 in |
| G: | 3.63 | AB: | 6.76 |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 2.688 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.29 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Output RPM: | 43.8 | Assembly: | YF-1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

