How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 3.63 | T: | 2.688 |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | I: | 7.5 in |
| V: | 4.26 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AG: | 10.5 | AJ: | 7.25 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Bore Code: | 43 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

