How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AJ: | 7.25 |
| BF: | 0.53 | T: | 2.688 |
| BD: | 9 | AE2: | 0.97 |
| AF: | 0.38 | AK: | 8.5 |
| LQ1: | 8.61 in | D: | 4.88 |
| BE1: | 0.5 in | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Series Code: | OE |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

