How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BD: | 9 | I: | 7.5 in |
| T: | 2.688 | AB: | 6.76 |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 3.63 | AA: | 15.19 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Bore Code: | 43 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

