How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.53 |
| AB: | 6.76 | LQ1: | 8.61 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | T: | 2.688 |
| BE1: | 0.5 in | AF: | 0.38 |
| AG: | 10.5 | AA: | 15.19 |
| P: | 4.62 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 43 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

