How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | AB: | 6.76 |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | AA: | 15.19 |
| G: | 3.63 | BE1: | 0.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
| D: | 4.88 | AJ: | 7.25 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LL: | 5.25 in |
Technical Specifications
| Ratio: | 5:1 | Output RPM: | 341 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 28.2 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

