How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| T: | 2.688 | P: | 4.62 in |
| G: | 3.63 | AF: | 0.38 |
| AG: | 10.5 | AB: | 6.76 |
| AA: | 15.19 | BD: | 9 |
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

