How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| AB: | 6.76 | BF: | 0.53 |
| LQ1: | 8.61 in | AK: | 8.5 |
| T: | 2.688 | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Assembly: | YF-1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

