How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| T: | 2.688 | BD: | 9 |
| AF: | 0.38 | P: | 4.62 in |
| AB: | 6.76 | AJ: | 7.25 |
| BF: | 0.53 | I: | 7.5 in |
| D: | 4.88 | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| G: | 3.63 | BE1: | 0.5 in |
| AA: | 15.19 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Output Diameter (in): | 2.688 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

