Grove Gear 52YF-1-2.688-180TC-60-L2
Part #:52YF-1-2.688-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | AE2: | 0.97 |
| AA: | 15.19 | T: | 2.688 |
| LQ1: | 8.61 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | V: | 4.26 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 43 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

