Grove Gear 52YF-1-2.688-180TC-60-L9
Part #:52YF-1-2.688-180TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AB: | 6.76 | BF: | 0.53 |
| AF: | 0.38 | D: | 4.88 |
| G: | 3.63 | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
| I: | 7.5 in | LQ1: | 8.61 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| T: | 2.688 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 4.27 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

