How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| V: | 4.26 in | AK: | 8.5 |
| P: | 4.62 in | AE2: | 0.97 |
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | AB: | 6.76 |
| LL: | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | LQ1: | 8.61 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | T: | 2.688 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | YF-1 |
| Output Diameter (in): | 2.688 in | Output RPM: | 233 |
| Bore Code: | 43 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

