How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| AF: | 0.38 | AE2: | 0.97 |
| H: | 0.53 in | D: | 4.88 |
| T: | 2.688 | BE1: | 0.5 in |
| AA: | 15.19 | P: | 4.62 in |
| I: | 7.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| G: | 3.63 | BF: | 0.53 |
| LQ1: | 8.61 in | BD: | 9 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 2.91 | Assembly: | YF-1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

