How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AA: | 15.19 | I: | 7.5 in |
| AF: | 0.38 | G: | 3.63 |
| AB: | 6.76 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.97 | T: | 2.688 |
| AK: | 8.5 | D: | 4.88 |
| H: | 0.53 in | AG: | 10.5 |
| LL: | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Bore Code: | 43 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

