How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| BF: | 0.53 | LL: | 5.25 in |
| T: | 2.688 | H: | 0.53 in |
| AB: | 6.76 | D: | 4.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| G: | 3.63 | BE1: | 0.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| AK: | 8.5 | AG: | 10.5 |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 8.61 in | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 80:1 | Output Key: | 5/8 X 4.00 |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

