How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 8.5 | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
| T: | 2.688 | P: | 4.62 in |
| G: | 3.63 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 15.19 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 19.4 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Bore Code: | 43 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

