How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| V: | 4.26 in | H: | 0.53 in |
| D: | 4.88 | T: | 2.688 |
| P: | 4.62 in | BD: | 9 |
| LL: | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | AF: | 0.38 |
| G: | 3.63 | AE2: | 0.97 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 8.61 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 19.4 | Output Diameter (in): | 2.688 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 43 |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

