How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| I: | 7.5 in | H: | 0.53 in |
| AB: | 6.76 | BD: | 9 |
| AG: | 10.5 | T: | 2.688 |
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| BF: | 0.53 | P: | 4.62 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Output Diameter (in): | 2.688 in |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

