How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.688 | AG: | 10.5 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AB: | 6.76 | D: | 4.88 |
| BE1: | 0.5 in | LL: | 5.25 in |
| V: | 4.26 in | BD: | 9 |
| AK: | 8.5 | AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 100:1 | Assembly: | YF-1 |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

