How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| H: | 0.53 in | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 7.25 | T: | 2.688 |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Bore Code: | 43 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.07 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

