How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | AA: | 15.19 |
| AF: | 0.38 | T: | 2.688 |
| D: | 4.88 | LQ1: | 8.61 in |
| AK: | 8.5 | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| AG: | 10.5 | G: | 3.63 |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 2.07 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

