How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | T: | 2.688 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | D: | 4.88 |
| P: | 4.62 in | G: | 3.63 |
| AG: | 10.5 | AA: | 15.19 |
| BD: | 9 | AE2: | 0.97 |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 100:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YF | Series Code: | OE |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

