How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 5.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| AE2: | 0.97 | P: | 4.62 in |
| T: | 2.688 | AG: | 10.5 |
| BF: | 0.53 | D: | 4.88 |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | AA: | 15.19 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 117 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

