How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| P: | 4.62 in | T: | 2.688 |
| AG: | 10.5 | AK: | 8.5 |
| V: | 4.26 in | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| BF: | 0.53 | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Ratio: | 15:1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Diameter (in): | 2.688 in |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

