How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| BD: | 9 | I: | 7.5 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BF: | 0.53 | AA: | 15.19 |
| AE2: | 0.97 | T: | 2.688 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 210TC |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Bore Code: | 43 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series Code: | OE | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

