How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | AA: | 15.19 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| G: | 3.63 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AB: | 6.76 | V: | 4.26 in |
| T: | 2.688 | D: | 4.88 |
| H: | 0.53 in | AE2: | 0.97 |
| AG: | 10.5 | AF: | 0.38 |
| P: | 4.62 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Diameter (in): | 2.688 in | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

