How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | G: | 3.63 |
| AG: | 10.5 | LQ1: | 8.61 in |
| V: | 4.26 in | BE1: | 0.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | AA: | 15.19 |
| I: | 7.5 in | LL: | 5.25 in |
| AK: | 8.5 | T: | 2.688 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.38 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

