How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| LQ1: | 8.61 in | P: | 4.62 in |
| BF: | 0.53 | T: | 2.688 |
| BE1: | 0.5 in | AB: | 6.76 |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | LL: | 5.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 9.38 | Series Code: | OE |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

