How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| D: | 4.88 | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| T: | 2.688 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Series Code: | OE | Model Code: | 52YF |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Bore Code: | 43 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

