Grove Gear 52YF-1-2.688-210TC-30-L9
Part #:52YF-1-2.688-210TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| AK: | 8.5 | G: | 3.63 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | BF: | 0.53 |
| D: | 4.88 | BE1: | 0.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| BD: | 9 | T: | 2.688 |
| H: | 0.53 in | I: | 7.5 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.04 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2.688 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

