How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 7.25 |
| G: | 3.63 | P: | 4.62 in |
| V: | 4.26 in | T: | 2.688 |
| LL: | 5.25 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | AK: | 8.5 |
| AB: | 6.76 | I: | 7.5 in |
| BD: | 9 | AG: | 10.5 |
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 8.61 in | AF: | 0.38 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

