How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| AG: | 10.5 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| D: | 4.88 | BD: | 9 |
| AF: | 0.38 | AA: | 15.19 |
| T: | 2.688 | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| V: | 4.26 in | BF: | 0.53 |
| LL: | 5.25 in | AJ: | 7.25 |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Bore Code: | 43 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Service Factor: | 1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

