How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AB: | 6.76 | AG: | 10.5 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | H: | 0.53 in |
| AA: | 15.19 | BF: | 0.53 |
| I: | 7.5 in | T: | 2.688 |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 4.27 | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Ratio: | 60:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

