How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| BD: | 9 | AK: | 8.5 |
| AB: | 6.76 | LL: | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.88 |
| AF: | 0.38 | AG: | 10.5 |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 2.688 | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Bore Code: | 43 |
| Assembly: | YF-1 | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

