How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE1: | 0.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AE2: | 0.97 | BF: | 0.53 |
| P: | 4.62 in | AB: | 6.76 |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AJ: | 7.25 | G: | 3.63 |
| H: | 0.53 in | V: | 4.26 in |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 24 |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

