How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| T: | 2.688 | V: | 4.26 in |
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| BD: | 9 | AA: | 15.19 |
| BE1: | 0.5 in | AG: | 10.5 |
| AF: | 0.38 | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Series Code: | OE |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

